??
CAD model selection
BFA 55 50 25 36178
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 55 50 25 36178
ARTIKELNR
Item no.
36178
WS
Material
50 NBR 253
DC
55.0 mm
DK
50.0 mm
H
25.0 mm
W
0.45 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.