??
CAD model selection
3631 NA400 180 150 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 400 - Merkel® U-Ring
Bill of material
3631 NA400 180 150 18
ARTIKELNR
Item no.
3631
E
Groove
D
Dimension
180.0 mm
DD
Dimension d
150.0 mm
NUT
Groove
H
Dimension
18.0 mm
L
Dimension
19.0 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.