??
CAD model selection
V6-767 36413
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-767 36413
ARTIKELNR
Item no.
36413
AF
No. of convolutions
14
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
340.0 mm
LMAX
Length max.
460.0 mm
LMIN
Length mix.
60.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
190.0 mm
D2
Connection diameter
190.0 mm
DD1
min. inner diameter
170.0 mm
DD2
max. outer diameter
210.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.