??
CAD model selection
FOI 366350 28 34.2 4.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOI - Forseal
Bill of material
FOI 366350 28 34.2 4.3
ARTIKELNR
Item no.
366350
DD
28.0 mm
D
34.2 mm
NUT
Groove
BB
4.3 mm
B
4.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.