??
CAD model selection
FOI 366356 50 59.4 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOI - Forseal
Bill of material
FOI 366356 50 59.4 6.6
ARTIKELNR
Item no.
366356
DD
50.0 mm
D
59.4 mm
NUT
Groove
BB
6.6 mm
B
7.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.