??
CAD model selection
FOI 366358 63 72.4 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOI - Forseal
Bill of material
FOI 366358 63 72.4 6.6
ARTIKELNR
Item no.
366358
DD
63.0 mm
D
72.4 mm
NUT
Groove
BB
6.6 mm
B
7.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.