??
CAD model selection
FOI 366359 70 79.4 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOI - Forseal
Bill of material
FOI 366359 70 79.4 6.6
ARTIKELNR
Item no.
366359
DD
70.0 mm
D
79.4 mm
NUT
Groove
BB
6.6 mm
B
7.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.