??
CAD model selection
DACC D01-210- 0,32- / 92SEUV 0,0 AOE S P
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DACC - Diaphragm accumulator
Bill of material
DACC D01-210- 0,32- / 92SEUV 0,0 AOE S P
IDNR
Order-No.
TYPE
Typ
Welded accumulator (refillable)
ARTIKELNR
Item no.
37004555
NL
Nominal volume
0.320 l
ZB
Perm. operating pressure
210.0 bar
WS
Diaphragm material
ECO
IG
Liquid connection inner thread
G1/2
AG
Liquid connection external thread
-
A
14.0 mm
B
0.0 mm
C
29.0 mm
D
0.0 mm
H
140.5 mm
E
32.0 mm
G
Housing
Stahl
D1
Ø + 1,5
92.5 mm
MD
Max. perm. pressure ratio
1:8
ZD
Perm. ∆p dynamic
140
GP
Gas connection type
Standard EU M28x1,5
CE
Certificate
CE / PED
TMIN
Temperature min. [°C]
-40
TMAX
Temperature max. [°C]
80
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.