??
CAD model selection
BFA 150 140 120 37013
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 150 140 120 37013
ARTIKELNR
Item no.
37013
WS
Material
50 NBR 253
DC
150.0 mm
DK
140.0 mm
H
120.0 mm
W
0.80 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.