??
CAD model selection
FOA 371930 35 28.8 4.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOA - Forseal
Bill of material
FOA 371930 35 28.8 4.3
ARTIKELNR
Item no.
371930
D
35.0 mm
DD
28.8 mm
NUT
Groove
BB
4.3 mm
B
4.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.