??
CAD model selection
V6-1144 372488
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-1144 372488
ARTIKELNR
Item no.
372488
AF
No. of convolutions
1
LH
Productions length
30.0 mm
L
Length
mm
LMAX
Length max.
30.0 mm
LMIN
Length mix.
30.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
26.0 mm
D2
Connection diameter
34.0 mm
DD1
min. inner diameter
26.0 mm
DD2
max. outer diameter
60.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.