??
CAD model selection
V6-21 37894
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-21 37894
ARTIKELNR
Item no.
37894
AF
No. of convolutions
1
LH
Productions length
23.0 mm
L
Length
mm
LMAX
Length max.
23.0 mm
LMIN
Length mix.
23.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
151.0 mm
D2
Connection diameter
207.0 mm
DD1
min. inner diameter
207.0 mm
DD2
max. outer diameter
320.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.