??
CAD model selection
FOI 379672 55 64.4 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOI - Forseal
Bill of material
FOI 379672 55 64.4 6.6
ARTIKELNR
Item no.
379672
DD
55.0 mm
D
64.4 mm
NUT
Groove
BB
6.6 mm
B
7.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.