??
CAD model selection
V6-889 38373
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-889 38373
ARTIKELNR
Item no.
38373
AF
No. of convolutions
1
LH
Productions length
15.0 mm
L
Length
mm
LMAX
Length max.
15.0 mm
LMIN
Length mix.
15.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
5.0 mm
D2
Connection diameter
14.0 mm
DD1
min. inner diameter
14.0 mm
DD2
max. outer diameter
25.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.