??
CAD model selection
FOA 389792 95 85.6 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOA - Forseal
Bill of material
FOA 389792 95 85.6 6.6
ARTIKELNR
Item no.
389792
D
95.0 mm
DD
85.6 mm
NUT
Groove
BB
6.6 mm
B
7.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.