??
CAD model selection
BAUM 65 85 10 389826
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 65 85 10 389826
ARTIKELNR
Item no.
389826
D1
Shaft
65.0 mm
D2
Cage
85.0 mm
B
Width
10.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
rilliert
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.