??
CAD model selection
BFA 320 310 120 39645
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 320 310 120 39645
ARTIKELNR
Item no.
39645
WS
Material
50 NBR 253
DC
320.0 mm
DK
310.0 mm
H
120.0 mm
W
1.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.