??
CAD model selection
V6-20104 400549
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-20104 400549
ARTIKELNR
Item no.
400549
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
20.0 mm
LMAX
Length max.
16.0 mm
LMIN
Length mix.
5.0 mm
MS
Material thickness
0.60 mm
D1
Connection diameter
5.5 mm
D2
Connection diameter
10.0 mm
DD1
min. inner diameter
8.0 mm
DD2
max. outer diameter
16.0 mm
WS
Material
50 NBR 842
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.