??
CAD model selection
V6-616 400781
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-616 400781
ARTIKELNR
Item no.
400781
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
45.0 mm
LMAX
Length max.
50.0 mm
LMIN
Length mix.
8.0 mm
MS
Material thickness
0.80 mm
D1
Connection diameter
13.5 mm
D2
Connection diameter
25.5 mm
DD1
min. inner diameter
21.0 mm
DD2
max. outer diameter
44.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.