??
CAD model selection
V6-672 400800
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-672 400800
ARTIKELNR
Item no.
400800
AF
No. of convolutions
1
LH
Productions length
17.0 mm
L
Length
mm
LMAX
Length max.
17.0 mm
LMIN
Length mix.
17.0 mm
MS
Material thickness
0.50 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
22.0 mm
DD1
min. inner diameter
22.0 mm
DD2
max. outer diameter
36.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.