??
CAD model selection
V6-890 400880
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-890 400880
ARTIKELNR
Item no.
400880
AF
No. of convolutions
1
LH
Productions length
60.0 mm
L
Length
mm
LMAX
Length max.
60.0 mm
LMIN
Length mix.
60.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
21.0 mm
D2
Connection diameter
80.0 mm
DD1
min. inner diameter
42.0 mm
DD2
max. outer diameter
70.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.