??
CAD model selection
V6-922 400892
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-922 400892
ARTIKELNR
Item no.
400892
AF
No. of convolutions
1
LH
Productions length
50.0 mm
L
Length
mm
LMAX
Length max.
50.0 mm
LMIN
Length mix.
50.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
20.0 mm
D2
Connection diameter
55.0 mm
DD1
min. inner diameter
32.0 mm
DD2
max. outer diameter
60.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.