??
CAD model selection
V6-1011 400903
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1011 400903
ARTIKELNR
Item no.
400903
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
60.0 mm
LMAX
Length max.
60.0 mm
LMIN
Length mix.
6.5 mm
MS
Material thickness
0.50 mm
D1
Connection diameter
7.0 mm
D2
Connection diameter
36.0 mm
DD1
min. inner diameter
18.0 mm
DD2
max. outer diameter
38.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.