??
CAD model selection
V6-1736 401008
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1736 401008
ARTIKELNR
Item no.
401008
AF
No. of convolutions
5
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
152.0 mm
LMAX
Length max.
160.0 mm
LMIN
Length mix.
30.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
222.5 mm
D2
Connection diameter
222.5 mm
DD1
min. inner diameter
190.0 mm
DD2
max. outer diameter
227.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.