??
CAD model selection
V6-1737 401009
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1737 401009
ARTIKELNR
Item no.
401009
AF
No. of convolutions
5
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
150.0 mm
LMAX
Length max.
150.0 mm
LMIN
Length mix.
30.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
228.5 mm
D2
Connection diameter
228.5 mm
DD1
min. inner diameter
233.0 mm
DD2
max. outer diameter
234.5 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.