??
CAD model selection
V6-1805 401012
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-1805 401012
ARTIKELNR
Item no.
401012
AF
No. of convolutions
1
LH
Productions length
20.0 mm
L
Length
mm
LMAX
Length max.
20.0 mm
LMIN
Length mix.
20.0 mm
MS
Material thickness
0.60 mm
D1
Connection diameter
3.0 mm
D2
Connection diameter
18.0 mm
DD1
min. inner diameter
14.0 mm
DD2
max. outer diameter
25.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.