??
CAD model selection
BFA 180 170 30 401089
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 180 170 30 401089
ARTIKELNR
Item no.
401089
WS
Material
50 NBR 253
DC
180.0 mm
DK
170.0 mm
H
30.0 mm
W
1.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.