??
CAD model selection
401230 NA300 48 35 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 300 - Merkel® U-Ring
Bill of material
401230 NA300 48 35 10
ARTIKELNR
Item no.
401230
E
Groove
D
Dimension
48.0 mm
DD
Dimension d
35.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
6.50 mm
C
5.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.