??
CAD model selection
401567 ASOB 48 56 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ASOB - Merkel® Wiper
Bill of material
401567 ASOB 48 56 4
ARTIKELNR
Item no.
401567
DD
48.0 mm
D
56.0 mm
NUT
Groove
L
H/L
4.0 mm
H1
7.0 mm
D1
54.3 mm
WS
Material
88 NBR M00101
VPE
Packaging
Download CAD models
Previews - 3D