??
CAD model selection
401582 ASOB 85 93 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ASOB - Merkel® Wiper
Bill of material
401582 ASOB 85 93 4
ARTIKELNR
Item no.
401582
DD
85.0 mm
D
93.0 mm
NUT
Groove
L
H/L
4.0 mm
H1
7.0 mm
D1
91.5 mm
WS
Material
88 NBR M00101
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.