??
CAD model selection
401781 NI300 30 50 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
401781 NI300 30 50 12
ARTIKELNR
Item no.
401781
DD
d
30.0 mm
D
50.0 mm
NUT
Groove
H
12.0 mm
L
13.0 mm
P
Profile
10.0 mm
C
6.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.