??
CAD model selection
401832 NI300 38 55 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
401832 NI300 38 55 10
ARTIKELNR
Item no.
401832
DD
d
38.0 mm
D
55.0 mm
NUT
Groove
H
10.0 mm
L
11.0 mm
P
Profile
8.5 mm
C
6.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.