??
CAD model selection
B1 260 300 20 40411021
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1 - Simmerring®
Bill of material
B1 260 300 20 40411021
ARTIKELNR
Item no.
40411021
D1
Shaft
260.00 mm
D2
Cage
300.00 mm
B
Width
20.0 mm
NUT
Groove
DIN
DIN 3761
B
WS
Material
72 NBR 902
AUS
outside surface
metallic m
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.