??
CAD model selection
B1 15 26 7 40411262
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1 - Simmerring®
Bill of material
B1 15 26 7 40411262
ARTIKELNR
Item no.
40411262
D1
Shaft
15.00 mm
D2
Cage
26.00 mm
B
Width
7.0 mm
NUT
Groove
DIN
DIN 3761
B
WS
Material
72 NBR 902
AUS
outside surface
metallic m
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.