??
CAD model selection
BA 175 205 15 40411427
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 175 205 15 40411427
ARTIKELNR
Item no.
40411427
D1
Shaft
175.0 mm
D2
Cage
205.0 mm
B
Width
15.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.