??
CAD model selection
B2 105 130 15 40411442
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2 - Simmerring®
Bill of material
B2 105 130 15 40411442
ARTIKELNR
Item no.
40411442
D1
Shaft
105.00 mm
D2
Cage
130.00 mm
B
Width
15.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.