??
CAD model selection
B2SL 120 150 15 40411446
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2SL - Simmerring®
Bill of material
B2SL 120 150 15 40411446
ARTIKELNR
Item no.
40411446
D1
Shaft
120.0 mm
D2
Cage
150.0 mm
B
Width
15.0 mm
NUT
Groove
DIN
DIN 3761
CS
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.