??
CAD model selection
B1OF 12 18 5.5 40411537
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1OF - Simmerring®
Bill of material
B1OF 12 18 5.5 40411537
ARTIKELNR
Item no.
40411537
D1
Shaft
12.0 mm
D2
Cage
18.0 mm
B
Width
5.5 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.