??
CAD model selection
B1OF 15 26 4.5 40411538
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1OF - Simmerring®
Bill of material
B1OF 15 26 4.5 40411538
ARTIKELNR
Item no.
40411538
D1
Shaft
15.0 mm
D2
Cage
26.0 mm
B
Width
4.5 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.