??
CAD model selection
B1SL 220 250 16 40411673
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1SL - Simmerring®
Bill of material
B1SL 220 250 16 40411673
ARTIKELNR
Item no.
40411673
D1
Shaft
220.0 mm
D2
Cage
250.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
BS
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.