??
CAD model selection
B1OF 25 32 5 40412043
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1OF - Simmerring®
Bill of material
B1OF 25 32 5 40412043
ARTIKELNR
Item no.
40412043
D1
Shaft
25.0 mm
D2
Cage
32.0 mm
B
Width
5.0 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.