??
CAD model selection
B2SL 270 310 16 40412135
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2SL - Simmerring®
Bill of material
B2SL 270 310 16 40412135
ARTIKELNR
Item no.
40412135
D1
Shaft
270.0 mm
D2
Cage
310.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
CS
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.