??
CAD model selection
BAOF 80 95 5 40412521
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAOF - Simmerring®
Bill of material
BAOF 80 95 5 40412521
ARTIKELNR
Item no.
40412521
D1
Shaft
80.0 mm
D2
Cage
95.0 mm
B
Width
5.0 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.