??
CAD model selection
BASL 40 58 9 40412547
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 40 58 9 40412547
ARTIKELNR
Item no.
40412547
D1
Shaft
40.0 mm
D2
Cage
58.0 mm
B
Width
9.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
rilliert
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.