??
CAD model selection
B1 270 310 16 40412579
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1 - Simmerring®
Bill of material
B1 270 310 16 40412579
ARTIKELNR
Item no.
40412579
D1
Shaft
270.00 mm
D2
Cage
310.00 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
B
WS
Material
72 NBR 902
AUS
outside surface
metallic m
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.