??
CAD model selection
BABSL 16 40 10 40412977
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 16 40 10 40412977
ARTIKELNR
Item no.
40412977
D1
Shaft
16.00 mm
D2
Cage
40.00 mm
B
Width
10.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
75 FKM 595
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.