??
CAD model selection
BAUMSL 18 35 7 40413021
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUMSL - Simmerring®
Bill of material
BAUMSL 18 35 7 40413021
ARTIKELNR
Item no.
40413021
D1
Shaft
18.0 mm
D2
Cage
35.0 mm
B
Width
7.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
rilliert
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.