??
CAD model selection
BAUM 30 42 5.7 40413195
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 30 42 5.7 40413195
ARTIKELNR
Item no.
40413195
D1
Shaft
30.0 mm
D2
Cage
42.0 mm
B
Width
5.7 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.