??
CAD model selection
BA 28 45 0 40413280
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 28 45 0 40413280
ARTIKELNR
Item no.
40413280
D1
Shaft
28.0 mm
D2
Cage
45.0 mm
B
Width
0.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
rilliert
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.