??
CAD model selection
BA 11 17 4 40413538
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 11 17 4 40413538
ARTIKELNR
Item no.
40413538
D1
Shaft
11.0 mm
D2
Cage
17.0 mm
B
Width
4.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.